Smarther

API change history

An API to easily get informations and control your Smarther

Chronothermostat Measures

Operation used to retrieve the measured temperature and humidity detected by a chronothermostat.

Required scope: comfort.read

Try it

Request URL

Request parameters

Name Type Description Values
apiVersion string

Version of the api

v1.0
plantId string

Format - uuid. The id of the plant

moduleId string

Format - uuid. The id of the device

Request headers

Name Type Description
Ocp-Apim-Subscription-Key string Subscription key which provides access to this API. Found in your Profile.
Authorization string OpenID Connect id token obtained from ELIOT - Azure AD B2C - OpenID Connect. Supported grant types: Authorization code, Implicit.

Request body

Response 200

OK

{
  "thermometer": {
    "measures": [
      {
        "timeStamp": "string",
        "value": "string",
        "unit": "string"
      }
    ]
  },
  "hygrometer": {
    "measures": [
      {
        "timeStamp": "string",
        "value": "string",
        "unit": "string"
      }
    ]
  },
  "sender": {
    "addressType": "string",
    "system": "string",
    "plant": {
      "id": "string",
      "module": {
        "id": "string"
      }
    }
  }
}
{
  "type": "object",
  "properties": {
    "thermometer": {
      "type": "object",
      "properties": {
        "measures": {
          "type": "array",
          "description": "List of temperature values measured by thermometer",
          "items": {
            "type": "object",
            "properties": {
              "timeStamp": {
                "type": "string",
                "description": "Date and time of the measurement",
                "format": "YYYY-MM-DDThh:mm:ss±hh:mm"
              },
              "value": {
                "type": "string",
                "description": "Value of the measurement"
              },
              "unit": {
                "type": "string",
                "description": "Unit of the measurement"
              }
            }
          }
        }
      }
    },
    "hygrometer": {
      "type": "object",
      "properties": {
        "measures": {
          "type": "array",
          "description": "List of humidity values measured by hygrometer",
          "items": {
            "type": "object",
            "properties": {
              "timeStamp": {
                "type": "string",
                "description": "Date and time of the measurement",
                "format": "YYYY-MM-DDThh:mm:ss±hh:mm"
              },
              "value": {
                "type": "string",
                "description": "Value of the measurement"
              },
              "unit": {
                "type": "string",
                "description": "Unit of the measurement"
              }
            }
          }
        }
      }
    },
    "sender": {
      "type": "object",
      "description": "Sender of the message",
      "properties": {
        "addressType": {
          "type": "string"
        },
        "system": {
          "type": "string"
        },
        "plant": {
          "type": "object",
          "properties": {
            "id": {
              "type": "string",
              "format": "uuid",
              "description": "The id of the plant"
            },
            "module": {
              "type": "object",
              "properties": {
                "id": {
                  "type": "string",
                  "format": "uuid",
                  "description": "The id of the device"
                }
              }
            }
          }
        }
      }
    }
  }
}

Response 400

Bad request: something is probably wrong in your request body or headers.

{
  "statusCode": 400,
  "message": "Bad request"
}
{
  "type": "object",
  "properties": {
    "statusCode": {
      "type": "integer",
      "example": 400,
      "description": "Error code"
    },
    "message": {
      "type": "string",
      "example": "Bad request",
      "description": "Error message"
    }
  }
}

Response 401

Unauthorized: user is not authorized to access the requested resource.

{
  "statusCode": 401,
  "message": "Unauthorized"
}
{
  "type": "object",
  "properties": {
    "statusCode": {
      "type": "integer",
      "example": 401,
      "description": "Error code"
    },
    "message": {
      "type": "string",
      "example": "Unauthorized",
      "description": "Error message"
    }
  }
}

Response 404

Resource not found/Gateway offline: something is probably wrong in your request URL or your thermostat is temporary disconnected from the network.

{
  "statusCode": 404,
  "message": "Resource not found"
}
{
  "type": "object",
  "properties": {
    "statusCode": {
      "type": "integer",
      "example": 404,
      "description": "Error code"
    },
    "message": {
      "type": "string",
      "example": "Resource not found",
      "description": "Error message"
    }
  }
}

Response 408

Request timeout

{
  "statusCode": 408,
  "message": "Request timeout"
}
{
  "type": "object",
  "properties": {
    "statusCode": {
      "type": "integer",
      "example": 408,
      "description": "Error code"
    },
    "message": {
      "type": "string",
      "example": "Request timeout",
      "description": "Error message"
    }
  }
}

Response 469

Official application password expired: password used in the Thermostat official app is expired.

{
  "statusCode": 469,
  "message": "Password used in the Thermostat official app is expired. Please renew it through the official application."
}
{
  "type": "object",
  "properties": {
    "statusCode": {
      "type": "integer",
      "example": 469,
      "description": "Error code"
    },
    "message": {
      "type": "string",
      "example": "Password used in the Thermostat official app is expired. Please renew it through the official application.",
      "description": "Error message"
    }
  }
}

Response 470

Official application terms and conditions expired: terms and conditions for Thermostat official app are expired.

{
  "statusCode": 470,
  "message": "Terms and conditions for Thermostat official app are expired. Please accept them again through the official application."
}
{
  "type": "object",
  "properties": {
    "statusCode": {
      "type": "integer",
      "example": 470,
      "description": "Error code"
    },
    "message": {
      "type": "string",
      "example": "Terms and conditions for Thermostat official app are expired. Please accept them again through the official application.",
      "description": "Error message"
    }
  }
}

Response 500

Server internal error

{
  "statusCode": 500,
  "message": "Server internal error"
}
{
  "type": "object",
  "properties": {
    "statusCode": {
      "type": "integer",
      "example": 500,
      "description": "Error code"
    },
    "message": {
      "type": "string",
      "example": "Server internal error",
      "description": "Error message"
    }
  }
}

Code samples

@ECHO OFF

curl -v -X GET "https://api.developer.legrand.com/smarther/{apiVersion}/chronothermostat/thermoregulation/addressLocation/plants/{plantId}/modules/parameter/id/value/{moduleId}/measures"
-H "Ocp-Apim-Subscription-Key: {subscription key}"
-H "Authorization: {id token}"

--data-ascii "{body}" 
using System;
using System.Net.Http.Headers;
using System.Text;
using System.Net.Http;
using System.Web;

namespace CSHttpClientSample
{
    static class Program
    {
        static void Main()
        {
            MakeRequest();
            Console.WriteLine("Hit ENTER to exit...");
            Console.ReadLine();
        }
        
        static async void MakeRequest()
        {
            var client = new HttpClient();
            var queryString = HttpUtility.ParseQueryString(string.Empty);

            // Request headers
            client.DefaultRequestHeaders.Add("Ocp-Apim-Subscription-Key", "{subscription key}");
            client.DefaultRequestHeaders.Add("Authorization", "{id token}");

            var uri = "https://api.developer.legrand.com/smarther/{apiVersion}/chronothermostat/thermoregulation/addressLocation/plants/{plantId}/modules/parameter/id/value/{moduleId}/measures?" + queryString;

            var response = await client.GetAsync(uri);
        }
    }
}	
// // This sample uses the Apache HTTP client from HTTP Components (http://hc.apache.org/httpcomponents-client-ga/)
import java.net.URI;
import org.apache.http.HttpEntity;
import org.apache.http.HttpResponse;
import org.apache.http.client.HttpClient;
import org.apache.http.client.methods.HttpGet;
import org.apache.http.client.utils.URIBuilder;
import org.apache.http.impl.client.HttpClients;
import org.apache.http.util.EntityUtils;

public class JavaSample 
{
    public static void main(String[] args) 
    {
        HttpClient httpclient = HttpClients.createDefault();

        try
        {
            URIBuilder builder = new URIBuilder("https://api.developer.legrand.com/smarther/{apiVersion}/chronothermostat/thermoregulation/addressLocation/plants/{plantId}/modules/parameter/id/value/{moduleId}/measures");


            URI uri = builder.build();
            HttpGet request = new HttpGet(uri);
            request.setHeader("Ocp-Apim-Subscription-Key", "{subscription key}");
            request.setHeader("Authorization", "{id token}");


            // Request body
            StringEntity reqEntity = new StringEntity("{body}");
            request.setEntity(reqEntity);

            HttpResponse response = httpclient.execute(request);
            HttpEntity entity = response.getEntity();

            if (entity != null) 
            {
                System.out.println(EntityUtils.toString(entity));
            }
        }
        catch (Exception e)
        {
            System.out.println(e.getMessage());
        }
    }
}

<!DOCTYPE html>
<html>
<head>
    <title>JSSample</title>
    <script src="http://ajax.googleapis.com/ajax/libs/jquery/1.9.0/jquery.min.js"></script>
</head>
<body>

<script type="text/javascript">
    $(function() {
        var params = {
            // Request parameters
        };
      
        $.ajax({
            url: "https://api.developer.legrand.com/smarther/{apiVersion}/chronothermostat/thermoregulation/addressLocation/plants/{plantId}/modules/parameter/id/value/{moduleId}/measures?" + $.param(params),
            beforeSend: function(xhrObj){
                // Request headers
                xhrObj.setRequestHeader("Ocp-Apim-Subscription-Key","{subscription key}");
                xhrObj.setRequestHeader("Authorization","{id token}");
            },
            type: "GET",
            // Request body
            data: "{body}",
        })
        .done(function(data) {
            alert("success");
        })
        .fail(function() {
            alert("error");
        });
    });
</script>
</body>
</html>
#import <Foundation/Foundation.h>

int main(int argc, const char * argv[])
{
    NSAutoreleasePool * pool = [[NSAutoreleasePool alloc] init];
    
    NSString* path = @"https://api.developer.legrand.com/smarther/{apiVersion}/chronothermostat/thermoregulation/addressLocation/plants/{plantId}/modules/parameter/id/value/{moduleId}/measures";
    NSArray* array = @[
                         // Request parameters
                         @"entities=true",
                      ];
    
    NSString* string = [array componentsJoinedByString:@"&"];
    path = [path stringByAppendingFormat:@"?%@", string];

    NSLog(@"%@", path);

    NSMutableURLRequest* _request = [NSMutableURLRequest requestWithURL:[NSURL URLWithString:path]];
    [_request setHTTPMethod:@"GET"];
    // Request headers
    [_request setValue:@"{subscription key}" forHTTPHeaderField:@"Ocp-Apim-Subscription-Key"];
    [_request setValue:@"{id token}" forHTTPHeaderField:@"Authorization"];
    // Request body
    [_request setHTTPBody:[@"{body}" dataUsingEncoding:NSUTF8StringEncoding]];
    
    NSURLResponse *response = nil;
    NSError *error = nil;
    NSData* _connectionData = [NSURLConnection sendSynchronousRequest:_request returningResponse:&response error:&error];

    if (nil != error)
    {
        NSLog(@"Error: %@", error);
    }
    else
    {
        NSError* error = nil;
        NSMutableDictionary* json = nil;
        NSString* dataString = [[NSString alloc] initWithData:_connectionData encoding:NSUTF8StringEncoding];
        NSLog(@"%@", dataString);
        
        if (nil != _connectionData)
        {
            json = [NSJSONSerialization JSONObjectWithData:_connectionData options:NSJSONReadingMutableContainers error:&error];
        }
        
        if (error || !json)
        {
            NSLog(@"Could not parse loaded json with error:%@", error);
        }
        
        NSLog(@"%@", json);
        _connectionData = nil;
    }
    
    [pool drain];

    return 0;
}
<?php
// This sample uses the Apache HTTP client from HTTP Components (http://hc.apache.org/httpcomponents-client-ga/)
require_once 'HTTP/Request2.php';

$request = new Http_Request2('https://api.developer.legrand.com/smarther/{apiVersion}/chronothermostat/thermoregulation/addressLocation/plants/{plantId}/modules/parameter/id/value/{moduleId}/measures');
$url = $request->getUrl();

$headers = array(
    // Request headers
    'Ocp-Apim-Subscription-Key' => '{subscription key}',
    'Authorization' => '{id token}',
);

$request->setHeader($headers);

$parameters = array(
    // Request parameters
);

$url->setQueryVariables($parameters);

$request->setMethod(HTTP_Request2::METHOD_GET);

// Request body
$request->setBody("{body}");

try
{
    $response = $request->send();
    echo $response->getBody();
}
catch (HttpException $ex)
{
    echo $ex;
}

?>
########### Python 2.7 #############
import httplib, urllib, base64

headers = {
    # Request headers
    'Ocp-Apim-Subscription-Key': '{subscription key}',
    'Authorization': '{id token}',
}

params = urllib.urlencode({
})

try:
    conn = httplib.HTTPSConnection('api.developer.legrand.com')
    conn.request("GET", "/smarther/{apiVersion}/chronothermostat/thermoregulation/addressLocation/plants/{plantId}/modules/parameter/id/value/{moduleId}/measures?%s" % params, "{body}", headers)
    response = conn.getresponse()
    data = response.read()
    print(data)
    conn.close()
except Exception as e:
    print("[Errno {0}] {1}".format(e.errno, e.strerror))

####################################

########### Python 3.2 #############
import http.client, urllib.request, urllib.parse, urllib.error, base64

headers = {
    # Request headers
    'Ocp-Apim-Subscription-Key': '{subscription key}',
    'Authorization': '{id token}',
}

params = urllib.parse.urlencode({
})

try:
    conn = http.client.HTTPSConnection('api.developer.legrand.com')
    conn.request("GET", "/smarther/{apiVersion}/chronothermostat/thermoregulation/addressLocation/plants/{plantId}/modules/parameter/id/value/{moduleId}/measures?%s" % params, "{body}", headers)
    response = conn.getresponse()
    data = response.read()
    print(data)
    conn.close()
except Exception as e:
    print("[Errno {0}] {1}".format(e.errno, e.strerror))

####################################
require 'net/http'

uri = URI('https://api.developer.legrand.com/smarther/{apiVersion}/chronothermostat/thermoregulation/addressLocation/plants/{plantId}/modules/parameter/id/value/{moduleId}/measures')

request = Net::HTTP::Get.new(uri.request_uri)
# Request headers
request['Ocp-Apim-Subscription-Key'] = '{subscription key}'
# Request headers
request['Authorization'] = '{id token}'
# Request body
request.body = "{body}"

response = Net::HTTP.start(uri.host, uri.port, :use_ssl => uri.scheme == 'https') do |http|
    http.request(request)
end

puts response.body